Tuoteluettelo - kaapeleiden ohjausjärjestelmä

Suodatin

3 osumaa

Cable routing system - CGS 50 - 3071400

Cable routing system, with closed swivel joint, length: 218 mm, width: 68 mm, height: 140.5 mm, diameter: 42 mm, color: gray

Cable routing system - CGSA 50 - 3071401

Cable routing system, with swivel joint for opening, length: 218 mm, width: 68 mm, height: 140.5 mm, diameter: 42 mm, color: gray

Cover - CGS-AH 50 SET - 3071410

Cover, packed in pairs, length: 214 mm, width: 63 mm, height: 54.5 mm, color: gray

3 Osumat