Tuoteluettelo - COM-serverit

Suodatin

32 osumaa

facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=]

Interface converters - FL COMSERVER BASIC 232/422/485 - 2313478

Second generation FL COMSERVER BASIC..., serial device server for converting a serial RS-232/422/485 interface to Ethernet, only supports TCP and UDP applications, incl. Com Port Redirector software and user documentation (PDF)

Interface converters - FL COMSERVER BAS 232/422/485-T - 2904681

FL COMSERVER BASIC...-T, version with extended temperature range (-40°C to +70°C). For converting a serial RS-232/RS-422/RS-485 interface to Ethernet, supports only TCP and UDP applications, including CD-COM with COM port redirector software.

Interface converters - FL COMSERVER UNI 232/422/485 - 2313452

Second generation FL COMSERVER UNI..., serial device server for converting a serial 232/422/485 interface to Ethernet, supports TCP, UDP, Modbus gateway, and PPP applications, incl. COM port redirector software and user documentation

Interface converters - FL COMSERVER UNI 232/422/485-T - 2904817

FL COMSERVER UNI...-T, version with extended temperature range (-40°C to +70°C). For converting a serial RS-232/RS-422/RS-485 interface to Ethernet, supports TCP, UDP, Modbus gateway, and PPP applications, including COM port redirector software.

Interface converters - FL COMSERVER WLAN 232/422/485 - 2313559

FL COMSERVER WLAN..., to convert a serial RS-232/422/485 or USB interface to 54 Mbps WLAN Ethernet, supports TCP, UDP applications, incl. CD-ROM with Com Port Redirector Software and user documentation (PDF).

Interface converters - FL COMSERVER PRO 232/422/485 - 2313465

Second generation FL COMSERVER PRO... (PROGRAMMABLE), freely programmable in BASIC programming language, for creation of custom solutions to implement a serial RS-232/422/485 interface on the Ethernet. Incl. examples, additional software, and user documentation

Interface converters - FL COM SERVER RS485 - 2708740

First generation FL COM SERVER RS-485, for converting a serial RS-485 interface to Ethernet incl. CD-ROM with drivers, additional software, and user documentation (PDF)

Interface converters - FL COM SERVER RS232 - 2744490

First generation FL COM SERVER RS-232, for converting a serial RS-232 interface to Ethernet incl. CD-ROM with drivers, additional software, and user documentation (PDF)

Interface converters - GW DEVICE SERVER 1E/1DB9 - 2702758

Serial device server for converting serial data (RS-232/422/485) to Ethernet data (RJ45). Supports TCP and UDP protocols. COM port redirector software and Windows drivers are available for download. Includes one RJ45 port and one D-SUB 9 port.

Interface converters - GW DEVICE SERVER 1E/2DB9 - 2702760

Serial device server for converting serial data (RS-232/422/485) to Ethernet data (RJ45). Supports TCP and UDP protocols. COM port redirector software and Windows drivers are available for download. Includes one RJ45 port and two D-SUB 9 ports.

32 Osumat