Signal type
Transmission medium
Highly flexible POF PROFINET cable for use in drag chains for an alternating bending frequency of up to 5 million cycles. Individual elements made of extremely wear-resistant polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a rugged polyurethane (PUR) outer sheath.
Polymer fiber cable, duplex 980 μm/1000 μm, medium-weight version for installation in stationary systems and machines, by the meter without male connector
Polymer fiber cable, duplex 980/1000 μm, heavy-weight, highly flexible version for flexible conduit applications, by the meter, without connector
PCF cable, duplex 200/230 μm, by the meter, without connector, for outdoor installation
Robust POF installation cable for assembly (IP20 heads only) for installation in stationary systems and machines with individual elements made of polyamide (PA), halogen-free, ozone and UV resistant, with reinforced polyurethane (PUR) outer sheath
Highly flexible POF round cable (IP20 heads only) for use in drag chains. Individual elements made from extremely wear-resistant polyamide (PA). The cable is halogen-free, ozone and UV resistant, and has a rugged polyurethane (PUR) outer sheath.
Highly flexible POF PROFINET cable (IP20 heads only) for use in drag chains. Individual elements made from extremely wear-resistant polyamide (PA). The cable is halogen-free, ozone and UV resistant, and has a rugged polyurethane (PUR) outer sheath.
POF installation cable for assembly (IP20 heads only) for installation in stationary systems and machines with individual elements made of polyamide (PA), halogen-free, ozone and UV resistant, with a polyurethane (PUR) outer sheath
Robust PCF installation cable for assembly (IP20 heads only) for installation in stationary systems and machines, aramid strain relief elements, with individual elements made from FRNC material, halogen-free, ozone and UV resistant, with a polyurethane (PUR) outer sheath
PCF PROFINET installation cable for assembly (IP20 heads only) for installation in stationary systems and machines, individual elements of polyamide (PA), ozone- and UV-resistant, with PVC outer sheath
"$pageName"