Tuoteluettelo - peruskotelo CM

Suodatin

13 osumaa

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=]

Electronic housing - CM175-LG/H 35/BO/DB/GH BK - 2941507

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 175 mm, Length: 125 mm, Height: 155 mm, Number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 35/BO/DB BK - 2941691

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 125 mm, Length: 102 mm, Height: 138 mm, Number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 35/BO/DB/GH BK - 2941840

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 125 mm, Length: 102 mm, Height: 138 mm, Number of positions cross connector: not relevant

Electronic module - CM200-LG/H 55/BO/DB/GH BK - 2941853

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 200 mm, Length: 149 mm, Height: 165 mm, Number of positions cross connector: not relevant

Electronic housing - CM 50-LG/H 30/BO BK - 2942878

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 50 mm, Length: 102 mm, Height: 133 mm, Number of positions cross connector: not relevant

Electronic housing - CM 75-LG/H 35/BO BK - 2942881

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 75 mm, Length: 102 mm, Height: 103 mm, Number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 12,5/BO BK - 2942894

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 125 mm, Length: 102 mm, Height: 115.5 mm, Number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 35/BO BK - 2942904

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 125 mm, Length: 102 mm, Height: 138 mm, Number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 12,5/BO/DB BK - 2943055

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 125 mm, Length: 102 mm, Height: 115.5 mm, Number of positions cross connector: not relevant

Electronic housing - CM 50-LG/H 12,5/BO BK - 2943592

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 50 mm, Length: 102 mm, Height: 115.5 mm, Number of positions cross connector: not relevant

13 Osumat