Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 6, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 12, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 3, number of connections: 18, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 4, number of connections: 24, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Marshalling patchboard, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 5, number of connections: 30, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 6, number of connections: 36, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 7, number of connections: 42, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 8, number of connections: 48, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 8, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"