Tuoteluettelo - modulaaristen ohjausten lisätarvikkeet

Suodatin

109 osumaa

Program / configuration memory - SD FLASH 2GB ATVISE - 2400088

Program and configuration memory, plug-in, 2 GB with license key for webMI from atvise®

Program / configuration memory - SD FLASH 2GB APPLIC A - 2701190

Program and configuration memory, plug-in, 2 Gbytes with license key for function block libraries, e.g., for: SNMP, SQL, wireless, motion functions, etc.

Program / configuration memory - SD FLASH 2GB APPLIC B - 2402855

Program and configuration memory, plug-in, 2 GB with license key for superior applications, e.g., for OPC UA licensing. One APPLIC A license is included.

Program / configuration memory - SD FLASH 2GB APPLIC A ATVISE - 2400089

Program and configuration memory, plug-in, 2 GB with license key for function block libraries, e.g., for: webMI from atvise®, SNMP, SQL, wireless, motion functions, etc.

Program / configuration memory - SD FLASH 2GB APPLIC A M-W - 2701976

Program and configuration memory, plug-in, 2 GB with license key for basic functional block libraries for the shipbuilding and wind power sector.

Program / configuration memory - SD FLASH 2GB APPLIC B M-W - 2701978

Program and configuration memory, plug-in, 2 GB with license key for extended functional block libraries for the shipbuilding and wind power sector.

uutta

Program / configuration memory - SD FLASH 2GB EMLOG - 2403484

Program memory (SD card) with license key and EMLOG application program, for use with an ILC 191 ME/AN Inline controller. The application program is used to read from measuring devices via pulses, analog values, Modbus/RTU. The web-based interface can be used to configure the channels/devices and the connection to a higher-level system.

Program / configuration memory - SD FLASH 2GB LIGHTCONTROL - 2400327

Program and configuration memory, plug-in, 2 GB, with license key and application program for lighting control.

Program / configuration memory - SD FLASH 2GB SOL-PWR-CTR - 2400182

Program and configuration memory, plug-in, 2 GB, with license key for an application library for reactive power control (Solarworx).

109 Osumat