Tuoteluettelo – latauskaapelien ja liittimien lisätarvikkeet

Suodatin

32 osumaa

facetDefinition[facetId=PIM_FAC_CHARGING_STANDARD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_STANDARD_STR, helpText=Standard (or regulation), according to which a product is approved or designed, helpImageUrl=]

Protective covers - EV-T2SC-EM - 1627635

Self-closing protective cover for infrastructure socket outlet, Type 2, IEC 62196-2, Front mounting, screwed on the front, Front protective cover screw connection

Protective covers - EV-T2SC - 1405217

Self-closing protective cover for infrastructure socket outlet, Type 2, IEC 62196-2, Front mounting, screwed on the front, Rear protective cover screw connection, M5 thread

Protective covers - EV-T2SC - 1627780

Self-closing protective cover for infrastructure socket outlet, Type 2, IEC 62196-2, Front mounting, screwed on the front, Rear protective cover screw connection, M5 thread

Protective covers - EV-T2SC-BM - 1085248

Self-closing protective cover for infrastructure socket outlet, Front mounting, screwed on the front, Rear protective cover screw connection, M5 thread, NOTE: This variant is only suitable for rear mounting with rear protective cover screw connection; it is not suitable for front mounting with rear protective cover screw connection

Protective covers - EV-GBSCO - 1623415

Self-opening protective cover for infrastructure socket outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2, Front mounting, on the side of the Infrastructure Socket Outlet, Rear protective cover screw connection

Protective covers - EV-GBSC-D6,5MM - 1623888

Self-closing protective cover for infrastructure socket outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2, Front mounting, on the right or left of the Infrastructure Socket Outlet, Rear protective cover screw connection

Protective covers - EV-GBSC - 1623416

Self-closing protective cover for infrastructure socket outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2, Front mounting, on the right or left of the Infrastructure Socket Outlet, Rear protective cover screw connection

Fixing frame - EV-T2SF-EM - 1627637

Fixing frame for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Front mounting, screwed on the front, Front protective cover screw connection

Panel mounting frames - EV-T2SF - 1405218

Panel mounting frame for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Front mounting, screwed on the back, Front protective cover screw connection, M5 thread

32 Osumat