Tuoteluettelo - lisätarvikkeet

Suodatin

400 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Adapter plate - HC-B24/10-ADP-SS - 1034213

Adapter plate, type: B24 to B10

Hinta:
Save money: Best price starts from {0} pieces!

Adapter plate - HC-B24/6-ADP-SS - 1034215

Adapter plate, type: B24 to B6

Hinta:
Save money: Best price starts from {0} pieces!

Adapter plate - HC-B24/16-ADP-SS - 1034216

Adapter plate, type: B24 to B16

Hinta:
Save money: Best price starts from {0} pieces!

Protective covers - HC-STA-D15-BCSFS-PLR-BK - 1424374

Protective cover D15, for single locking latch, protective cover material: PA, height: 19 mm

Hinta:
Save money: Best price starts from {0} pieces!

Protective covers - HC-STA-D15-HCLWS-PL-BK - 1424375

Protective cover D15, with single locking latch, protective cover material: PA, height: 19 mm

Hinta:
Save money: Best price starts from {0} pieces!

Protective covers - HC-STA-D25-HCLWS-PL-BK - 1424400

Protective cover D25, with single locking latch, protective cover material: PA, height: 19 mm

Hinta:
Save money: Best price starts from {0} pieces!

Protective covers - HC-STA-D25-BCSFS-PLR-BK - 1424401

Protective cover D25, for single locking latch, protective cover material: PA, height: 19 mm

Hinta:
Save money: Best price starts from {0} pieces!

Protective covers - HC-STA-D50-BCSFD-PL-BK - 1424417

Protective cover D50, for double locking latch, protective cover material: PA, height: 19 mm, seal: no, Standard

Hinta:
Save money: Best price starts from {0} pieces!

Protective covers - HC-STA-D07-BCLFS-PLR-BK - 1419270

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: yes, Standard, with lanyard, diameter of retaining cord eyelet: 25 mm, for socket inserts

Hinta:
Save money: Best price starts from {0} pieces!

Protective covers - HC-STA-D07-BCLFS-PL-BK - 1419271

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: no, Standard, with lanyard, diameter of retaining cord eyelet: 25 mm, for pin inserts

Hinta:
Save money: Best price starts from {0} pieces!
400 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260