Tuoteluettelo - lisätarvikkeet

Suodatin

285 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Muut mahdollisuudet
    Sulje

    Approval



Locking clip - SAC-M12-EXCLIP-F - 1558991

Locking clip for the socket side of sensor/actuator cables with M12 connector and M12 connectors for assembly, for knurl diameter: 15 mm or for Allen key with a wrench size of 14 mm, prevents the disconnection of plug-in connections without tools

Filler plugs - Q-PROT 9/11 - 1670235

Closing cap for Pg9/Pg11 to close unoccupied connections

Stripping tool - WIREFOX SAC - 1212623

Stripping pliers, for halogen-free sensor/actuator cables (SAC cables), with PUR and PVC insulation, from Ø of 4.4 to 7 mm, any stripping length

Conductor marker carrier - PATG 5/15 - 1013067

Conductor marker carrier, transparent, unlabeled, mounting type: slide-on, cable diameter range: 10 ... 14 mm, lettering field size: 15 x 4 mm

Tool - SAC BIT M12-D15 - 1208432

Nut for assembling sensor/actuator cables with M12 connector and M12 connectors for assembly, with a knurl diameter of 15 mm, for 4 mm hexagonal drive

Adapter insert - TSD-M SAC-BIT ADAPTER - 1212600

Adapter bit for TSD-M...torque tools, E6.3-1/4" drive with 4 mm hexagon to accommodate SAC bits

Torque screwdriver - TSD-M 1,2NM - 1212224

Torque screw driver, accuracy as per EN ISO 6789 standard, adjustable from 0.3 ‐ 1.2 Nm

Flat gasket - SACC-M16-SEAL CLM - 1430394

M16 flat gasket, for rear mounting of M12 flush-type connectors with M16 fastening thread

Sealing cap - PROT-M12 FS-M-CHAIN - 1430491

M12 sealing cap made of metal with fixing chain, for free M12 plugs with chain and 16.0 mm fastening eye

285 Osumat