Tuoteluettelo - lisätarvikkeet

Suodatin

75 osumaa

Test plug - FTP-2/1 SERVICE - 3069469

Test plug, Number of positions: 1, Width: 9 mm, Color: red

Test plug - FTP-2/1 SERVICE 0R1 - 3069466

Test plug, with integrated resistance of 100 mOhm, 3 W, Number of positions: 1, Width: 9 mm, Color: red

Test plug - FTP-2/2 SERVICE - 3069464

Test plug, Number of positions: 2, Width: 19.5 mm, Color: red

Test plug - FTP-2/3 SERVICE - 3069465

Test plug, Number of positions: 3, Width: 27.7 mm, Color: red

Test plug - FTP-2/4 SERVICE - 3069468

Test plug, Number of positions: 4, Width: 34.2 mm, Color: red

Dummy plug - FBP-2/A7 - 3069497

Dummy plug, VDE coded type A7, Pitch: 8.2 mm, Length: 81 mm, Width: 71 mm, Number of positions: 7, Color: gray

Dummy plug - FBP-2/A14 - 3069500

Dummy plug, VDE coded type A14, Pitch: 8.2 mm, Length: 81 mm, Width: 146.7 mm, Number of positions: 14, Color: gray

Dummy plug - FBP-2/B7 - 3069498

Dummy plug, VDE coded type B7, Pitch: 8.2 mm, Length: 81 mm, Width: 71 mm, Number of positions: 7, Color: gray

Dummy plug - FBP-2/B14 - 3069501

Dummy plug, VDE coded type B14, Pitch: 8.2 mm, Length: 81 mm, Width: 146.7 mm, Number of positions: 14, Color: gray

Dummy plug - FBP-2/B19 - 3069503

Dummy plug, VDE coded type B19, Pitch: 8.2 mm, Length: 81 mm, Width: 187.5 mm, Number of positions: 19, Color: gray

75 Osumat