Control cabinet keys made of metal for all the usual closures: Two-way key bit 3-5 mm, square 5,6,7-8,9-10 mm, triangle 7,8-9,10-11 mm, special 6 mm
Control cabinet key, metal, for all common types of control cabinet
Mounting plate, length: 2 mm, width: 250 mm, height: 365 mm, color: silver
Mounting plate, length: 2 mm, width: 346 mm, height: 563 mm, color: silver
Mounting plate, length: 2 mm, width: 107 mm, height: 169 mm, color: silver
Mounting plate, length: 2 mm, width: 147 mm, height: 229 mm, color: silver
Mounting plate, length: 2 mm, width: 147 mm, height: 309 mm, color: silver
Mounting plate, length: 2 mm, width: 118.5 mm, height: 187 mm, color: silver
Mounting plate, length: 2 mm, width: 165.5 mm, height: 182 mm, color: silver
Mounting plate, length: 2 mm, width: 182 mm, height: 265.5 mm, color: silver
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"