Tuoteluettelo - latauspistokejärjestelmien lisätarvikkeet

Suodatin

44 osumaa

Protective covers - EV-GBSC-D6,5MM-DEHE - 1629277

Self-closing hinged cover for Infrastructure Socket Outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2

Protective covers - EV-T2SC-EM-ABL - 1627636

Self-closing hinged cover for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: Torx screw 30 x 12 (supplied as standard)

Protective covers - EV-T2SC-ABL - 1624303

Self-closing hinged cover for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: M5

Protective covers - EV-T2SC - 1405217

Self-closing hinged cover for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: M5

Protective covers - EV-T2SC - 1627780

Self-closing hinged cover for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: M5

uutta

Protective covers - EV-T2SC-EM - 1627635

Self-closing hinged cover for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: Torx screw 30 x 12 (supplied as standard)

Protective covers - EV-GBSCO - 1623415

Self-opening hinged cover for Infrastructure Socket Outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2

Protective covers - EV-GBSC-D6,5MM - 1623888

Self-closing hinged cover for Infrastructure Socket Outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2

Protective covers - EV-GBSC - 1623416

Self-closing hinged cover for Infrastructure Socket Outlet, GB/T, Type 2, GB/T 20234.2, IEC 62196-2

uutta

Fixing frame - EV-T2SF-EM - 1627637

Fixing frame for Infrastructure Socket Outlet, Type 2, IEC 62196-2, Thread: M5 (supplied as standard)

44 Osumat