Tuoteluettelo - 19“ liittimet

Suodatin

13 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Socket strip - FRONT-ZFL 1,5/D32 - 2201632

19" socket strip, number of positions: 32, pitch: 5.08 mm, color: green, contact surface: Tin

Socket strip - SFL (2-2,8-0,8)F32/ZD - 2285292

19" socket strip, number of positions: 32, pitch: 0 mm, contact surface: Tin

Socket strip - SFL (2,8-0,8)D32 - 2285302

19" socket strip, number of positions: 32, pitch: 0 mm, color: green, contact surface: Tin

Socket strip - SFL (2,8-0,8)F48 - 2285315

19" socket strip, number of positions: 48, pitch: 0 mm, color: green, contact surface: Tin

Socket strip - SFL (2,8-0,8)F32/ZD - 2285328

19" socket strip, number of positions: 32, pitch: 0 mm, color: green, contact surface: Tin

Socket strip - SFL (2,8-0,8)F32/ZB - 2285331

19" socket strip, number of positions: 32, pitch: 0 mm, color: green, contact surface: Tin

Socket strip - SFLY 2,5/D32 - 2285467

19" socket strip, nominal current: 4 A, Nominal cross section: 2.5 mm², number of positions: 32, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Gold

Socket strip - SFLY 2,5/F32/ZD - 2285470

19" socket strip, nominal current: 4 A, Nominal cross section: 2.5 mm², number of positions: 32, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, contact surface: Gold

Socket strip - SFLY 2,5/F32/ZB - 2285506

19" socket strip, nominal current: 4 A, Nominal cross section: 2.5 mm², number of positions: 32, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Gold

Socket strip - FRONT-SFL 2,5/F32/ZB - 2285577

19" socket strip, number of positions: 32, pitch: 0 mm, color: green, contact surface: Tin

13 Osumat