Electronic housing - ME 45 UTG/FE BUS/10 BU - 2855004

Component housing, length: 99 mm, without vents, Lower part, Cross connection: integrated bus connector, color: blue, width: 45 mm, number of positions cross connector: 10

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Kaupalliset tiedot

Tilauskoodi 2855004
Pakkausyksikkö 10 pcs
Tuoteavain ACHAAB -
Vähimmäistilausmäärä 10 pcs
GTIN 4017918571849
Paino kappaletta kohti (pl. pakkaus) 69,396 GRM
Tullitariffinumero 85369010