Surge protection device - TT-2-PE/S1- 24DC - 2839538

Double-level modular terminal block with two-stage surge protection for one two-wire impedance-sensitive signal circuit, separate ground connection, nominal voltage: 24 V DC.

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Versions with and without disconnect knife
  • Protection of a floating double wire in which the introduction of additional resistors for decoupling the protection stages leads to problems
  • Multi-stage modular terminal blocks with screw connection technology
  • Disconnection of signal circuits by disconnect knife
Logo Logo Logo Logo Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 2839538
Pakkausyksikkö 10 pcs
Tuoteavain CL2221 -
Luettelosivu Sivu 95 (C_6_2015)
GTIN 4017918183189
Paino kappaletta kohti (pl. pakkaus) 21,842 GRM
Tullitariffinumero 85363010