Surge protection plug - PT 4X1-24AC-ST - 2838351

Protective plug PT with protective circuit for 4 conductors of signal circuits grounded on one side. Nominal voltage: 24 V AC

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Plugs can be checked with CHECKMASTER
  • Installed in conjunction with the PT 4x1...-BE base element
  • Maximum ease of maintenance thanks to the two-piece design
  • Base element remains an integral part of the installation
  • Consistent plug-in signal circuit protection
  • Protection for four conductors with common reference potential
  • Impedance-neutral disconnection of plug for test and maintenance purposes
Logo Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 2838351
Pakkausyksikkö 10 pcs
Tuoteavain CL2111 -
Luettelosivu Sivu 113 (C_4_2017)
GTIN 4017918182731
Paino kappaletta kohti (pl. pakkaus) 22,143 GRM
Tullitariffinumero 85363010