Surge protection plug - CT 10-9VA-230AC - 2830498

LSA-PLUS plug (COMTRAB CT 10) with surge protection incl. visual fault warning for nine 2-core signal circuits. Nominal voltage: 230 V AC. Design: 10 double wires

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • For use with CT-TERMIBLOCK and with LSA-PLUS and LSA-PROFIL disconnect and control strips
  • Multi-position, plug-in modular design
  • Specially designed for higher signal voltages of 120 V and 230 V
  • Protection modules must be inserted in the correct direction
  • For controllers with a large number of signal inputs and outputs, such as those used in remote control technology or traffic light systems
Logo Logo

Kaupalliset tiedot

Tilauskoodi 2830498
Pakkausyksikkö 1 pcs
Tuoteavain CL3212 -
Luettelosivu Sivu 105 (C_6_2013)
GTIN 4017918106553
Paino kappaletta kohti (pl. pakkaus) 112,400 GRM
Tullitariffinumero 85363010