Inline function terminal - IB IL TEMPCON 300 UTH-PAC - 2819671

Inline temperature controller, complete with accessories (connector and labeling field) with 8 thermocouple inputs, 8 binary outputs, 1 input for recording the total current of heating elements, can be expanded to 30 control circuits with Inline temperature measurement terminals.

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • The Inline multi-channel temperature controller is a freely parameterizable slave for the Inline installation system.
  • Can be extended by up to 30 closed-loop control circuits using additional temperature measurement terminals.
  • Transmission speed 500 kbps

Kaupalliset tiedot

Tilauskoodi 2819671
Pakkausyksikkö 1 pcs
Tuoteavain DNI191 -
Luettelosivu Sivu 201 (AX_2011)
GTIN 4017918974411
Paino kappaletta kohti (pl. pakkaus) 247,300 GRM
Tullitariffinumero 90328900