Inline function terminal - IB IL 24 PWR IN/PS - 2819464

The figure shows the version IB IL 24 PWR IN/R

Inline power terminal, without accessories, 24 V DC, for system voltages UM, US, UL, UANA

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Tuotteen kuvaus

The terminal feeds the voltage to an Inline station if there is no bus terminal module, e.g. in the case of ILC 200 UNI. A 24 V DC voltage (U 24 V ) is applied to the terminal. This provides the logics voltage (UL) and the supply voltage for the analog terminals (UANA). The terminal also allows the 24 V DC main voltage (UM) and the 24 V DC segment voltage (US) to be supplied.

Kaupalliset tiedot

Tilauskoodi 2819464
Pakkausyksikkö 1
GTIN 4017918916312
Tullitariffinumero 85389091