Inline function terminal - IB IL TEMPCON RTD - 2819244

Inline temperature regulators, without accessories, 6 inputs for resistance thermometers, 6 outputs, 24 V DC, 3-wire connection method

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • 6 analog inputs for Pt 100 according to DIN EN 60751
  • 6 outputs, 24 V DC, 70 mA
  • Can be configured as a 2-step controller, 3-step controller, motor step controller or signaling device (threshold value switch)
  • Self-tuning
  • Heating current and closed-loop control circuit monitoring
  • Configuration via engineering tool (configuration software)

Kaupalliset tiedot

Tilauskoodi 2819244
Pakkausyksikkö 1
Luettelosivu Sivu 243 (AX-2004)
GTIN 4017918890407
Tullitariffinumero 85389091