Coupling module - IB IL 24 FP - 2819121

Inline coupling module, without accessories

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

The installation ring branch terminal is designed for use within an Inline station.
The terminal makes it possible to integrate modules that are connected to an installation ring to INTERBUS.
With the INTERBUS installation ring, you can network distributed sensors and actuators in the building.
The INTERBUS installation ring is connected to INTERBUS by means of the Inline coupling terminal. You can connect up to 32 installation ring devices using the four-wire twisted shielded cable, which at the same time takes over the job of data transport and energy supply of the connected devices.

Kaupalliset tiedot

Tilauskoodi 2819121
Pakkausyksikkö 1
GTIN 4017918441869
Tullitariffinumero 85389091