Type 2 surge protection replacement module - VAL-SQ SE 200-277/480Y-H /D - 2800406

Surge protection device for 277/480 V AC Wye configurations with a high-resistance ground typically used as service entry protection. NEMA rated enclosure provides a monitor with surge counter, status LEDs and audible alarm with remote monitor capability. Hybrid Sine Wave Tracking provides 200 kA surge protection.

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Tuotteen kuvaus

Surge protection device for service entrance protection of 277/480 V AC high resistance ground systems with 200 kA protection

Edut

  • Optional disconnect switch
  • UL 1449, 3rd edition, September 2009
  • Optional 10-mode protection for sensitive electronics
  • Filter for sine wave tracking

Kaupalliset tiedot

Tilauskoodi 2800406
Pakkausyksikkö 1 pcs
Tuoteavain CL1611 -
Luettelosivu Sivu 75 (TT_2011)
GTIN 4046356565141
Paino kappaletta kohti (pl. pakkaus) 222,220 GRM
Tullitariffinumero 85363090