Uninterruptible power supply - UPS-CP-2KVA/240AC - 2800275

Single-phase UPS device in dual converter technology, according to three-stage classification code VFI-SS-111. Floor-mounted appliance, either for 19" rack mounting, 90° rotary LCD control panel, slot for SNMP card.

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • Comprehensive accessories for function extension
  • Long battery life thanks to ripple-free charging
  • Double conversion technology for maximum voltage quality
  • Class VFI-SS-111 single-phase UPS (according to IEC 62040-3)
  • Mains-independent output voltage
  • Hot-swappable battery replacement on the front
  • Use as rack (19") or tower device with rotatable control panel
  • Supports a variety of operating systems

Kaupalliset tiedot

Tilauskoodi 2800275
Pakkausyksikkö 1 pcs
Tuoteavain CMUR15 -
Luettelosivu Sivu 244 (C_6_2013)
GTIN 4046356537735
Paino kappaletta kohti (pl. pakkaus) 31 600,000 GRM
Tullitariffinumero 85044030
Alkuperämaa CN (Kiina)