Surge protection device - TT-UKK5-D/ 12AC - 2788142

The figure shows version TT-UKK5-D-24 DC

Double-level modular terminal block with suppressor diode as surge protection between both levels, nominal voltage: 12 V AC, for mounting on NS 32 or NS 35/7.5, closed housing, terminal width: 6.2 mm, terminal height: 68 mm

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 2788142
Pakkausyksikkö 1
Luettelosivu Sivu 89 (TT-2007)
GTIN 4017918071370
Tullitariffinumero 85363010