Inline terminal - IB IL 24 SEG-ELF - 2727789

Inline segment terminal block, without accessories, 24 V DC, electronic fusing

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

The terminal is designed for use within an Inline station.
This terminal can be used to create a partial circuit (segment circuit) within a main circuit.
The terminal is not used for voltage supply. It therefore does not have any elements for protection against polarity reversal and surge voltage.
This terminal has an LED for bus diagnostics. It occupies two input data bits, which indicate the status of the electronic fuse.

Edut

  • Automatic creation of a segment circuit in the main circuit
  • Protection of the segment circuit using an electronic fuse with short-circuit current limitation
  • Diagnostic and status indicators

Kaupalliset tiedot

Tilauskoodi 2727789
Pakkausyksikkö 1
Luettelosivu Sivu 61 (AX-2007)
GTIN 4017918363154
Tullitariffinumero 85389091