Mounting base housing - ME 45 UTM G GY - 2713405

Intermediate element, Lower housing part, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 74 mm, cross connection: without bus connector, number of positions cross connector: not relevant, color: gray (7042)

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail
Logo

Kaupalliset tiedot

Tilauskoodi 2713405
Pakkausyksikkö 10 pcs
Tuoteavain ACHAAZ -
GTIN 4017918910419
Paino kappaletta kohti (pl. pakkaus) 14,551 GRM
Tullitariffinumero 85389099