Electronic housing - ME 22,5 F-UTG TBUS GN - 2707424

Component housing, length: 99 mm, without vents, Lower part, Cross connection: DIN rail bus connector, color: green, width: 22.5 mm, height: 92 mm, number of positions cross connector: 5

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Kaupalliset tiedot

Tilauskoodi 2707424
Pakkausyksikkö 1
GTIN 4017918925284
Tullitariffinumero 85472000