Electronic housing - ME MAX 17,5 G 2-2 GN - 2706920

The figure shows a version of the product (open housing) with DIN rail bus connector plugged in

Complete housing, length: 99 mm, without vents, Complete housing, Cross connection: DIN rail bus connector, color: green, width: 17.5 mm, height: 114.5 mm

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Kaupalliset tiedot

Tilauskoodi 2706920
Pakkausyksikkö 1
GTIN 4017918914059
Tullitariffinumero 85389099