Mounting base housing - ME 45 UTG/FE BK - 2706357

DIN rail housing, Lower housing part with metal foot catch, tall design, without vents, width: 45.2 mm, height: 99 mm, depth: 107.3 mm, cross connection: without bus connector, number of positions cross connector: not relevant, color: black (9005)

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail
Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 2706357
Pakkausyksikkö 10 pcs
Tuoteavain ACHAAA -
Vähimmäistilausmäärä 10 pcs
GTIN 4017918727727
Paino kappaletta kohti (pl. pakkaus) 52,544 GRM
Tullitariffinumero 85472000