Panel PC - PPC 6012 WEINIG 016 - 2701445

The illustration can vary depends on the configuration

Narrow panel PC with 12.1" touch screen for front plate installation.

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Tuotteen kuvaus

Panel PCs - the high-end solution!
Panel PCs combine operation and monitoring functions with the features of a powerful industrial PC - everything is integrated in a single device. Control, machine or system operation, programming, testing, and communication - the high-end solution for open and closed-loop control technology. A special feature of panel PCs is their compact housing design and low installation depth. They can also be used in harsh environmental conditions thanks to the use of aluminum for the solid front plate and housing.
The PPC 6012 has a high-resolution 30.7 cm (12.1") color TFT display with touch screen and a resolution of 800 x 600 pixels. The software keyboard, which provides all the alphanumeric keys of a standard keyboard, is supplied as standard. In addition, you can switch to a separate numeric keypad. Five additional keys are located on the bottom left of the LCD. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is designed for user-specific functions.

Kaupalliset tiedot

Tilauskoodi 2701445
Pakkausyksikkö 1 pcs
Tuoteavain DRBBAB -
GTIN 4046356781930
Paino kappaletta kohti (pl. pakkaus) 3,300 KGM
Tullitariffinumero 84714100

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260

Palvelut

Lataukset

  • Luo PDF
  • Suosittele edelleen
  • Palaute

Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.

Sulje