Panel PC - PPC 6115 LG 02 - 2701283

The illustration can vary depends on the configuration

Panel PC with touch screen and software keyboard, 15" display, one slot.

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

Panel PCs - The high-end solution!
Panel PCs integrate operation and monitoring functions with the features of a powerful industrial PC - all in a single device. Control, machine or system operation, programming, testing and communication - the high-end solution for regulation and control technology.
The panel PCs are especially remarkable for their compact housing design and low installation depth. Because aluminum was used for the solid front plate and housing, they can also be used in harsh environmental conditions.
The PPC 6115 has a high-resolution 38.1 cm (15") color TFT display with touchscreen and a resolution of 1024 x 768 pixels, as well as an empty slot. The software keyboard that is included in the standard delivery has all of the alphanumeric keys found on a standard keyboard. In addition, it is possible to switch to a separate numeric keypad. On the left lower edge of the LCD display, there are five extra keys. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is provided for user-specific functions. ***The general user manual is in the download area for article 2913755 PPC 6115***

Kaupalliset tiedot

Tilauskoodi 2701283
Pakkausyksikkö 1 pcs
Tuoteavain DRBBAB -
GTIN 4046356732581
Paino kappaletta kohti (pl. pakkaus) 7,500 KGM
Tullitariffinumero 84714100

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260

Palvelut

Lataukset

  • Luo PDF
  • Suosittele edelleen
  • Palaute

Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.

Sulje