Motor starter - ELR 5011-2 IP PN - 2701007

Electronic motor starter, 1.1 kW, two-channel, IP67 degree of protection

Electronic motor starter, electronics module without lower part of housing, 2-channel reversing starter

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

The PROFINET motor starters are designed as distributed motor starters with IP67 protection. They perform simple drive tasks. The motor starters provide a connection for mains supply and mains continuation as well as one or two connections for a 3-phase asynchronous motor.

A complete motor starter consists of three products: motor starter, lower housing part, and Pg screw connection (see accessories).

- 2 integrated CONTACTRON hybrid motor starters with 1.1 kW
- Supported protocols: SNMPv2, TFTP, PROFINET, and LLDP
- 2 Ethernet connections
- 10 digital inputs (M12 sockets)
- 4 digital outputs (M12 sockets)
- Stainless steel housing with IP65/IP67 protection

Logo

Kaupalliset tiedot

Tilauskoodi 2701007
Pakkausyksikkö 1 pcs
Tuoteavain DRFAAA -
Luettelosivu Sivu 50 (C_5_2017)
GTIN 4046356714341
Paino kappaletta kohti (pl. pakkaus) 3 136,000 GRM
Tullitariffinumero 85371098