Controller - S-MAX 400 CE PN II - 2700829

Powerful combination of PC platform and PLC with INTERBUS Fieldbus master, without display, Windows CE.NET and PROFINET with Pentium M 1.4 GHz processor

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

High-performance S-MAX class 400 compact controllers can be used in complex applications where a high level of performance is required.
All S-MAX controllers are optimally integrated in the PROFINET system. Thanks to the high level of performance of this compact controller, comprehensive automation tasks can be processed at high speed.

Edut

  • Engineering with PC Worx (IEC 61131-3)
  • Integrated PROFINET controller and PROFINET device
  • Integrated Ethernet interface
  • Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
  • Integrated web server for visualization with WebVisit
  • FTP server
  • Flash file system
  • Complete fieldbus master (8192 I/O points)
Logo Logo

Kaupalliset tiedot

Tilauskoodi 2700829
Pakkausyksikkö 1 pcs
Tuoteavain DRAACA -
Luettelosivu Sivu 28 (AX_2011)
GTIN 4046356332606
Paino kappaletta kohti (pl. pakkaus) 2 500,000 GRM
Tullitariffinumero 85371091