An error occured while your request was computed

Yleiskatsaus

Tekniset tiedot

Lataukset

Tuotteen kuvaus

Panel PCs - The high-end solution!
Panel PCs integrate operation and monitoring functions with the features of a high-performance industrial PC - all in one device. Control, machine or system operation, programming, testing and communication - the high-end solution for open and closed-loop control technology. The panel PCs are especially remarkable in their compact housing design and low installation depth. Because aluminum was used for the solid front plate and housing, they can also be used in harsh environmental conditions.
The PPC 5012 has a high-resolution 30.7 cm (12.1") color TFT display with touchscreen and a resolution of 800 x 600 pixels. The software keyboard that is included in the standard delivery has all of the alphanumeric keys found on a standard keyboard. In addition, it is possible to switch to a separate numeric keypad. On the left lower edge of the LCD display, there are five additional keys. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is provided for user-specific functions.
***The general user manual is in the download area for article 2887988 PPC 5012***

Kaupalliset tiedot

Tilauskoodi 2700728
Pakkausyksikkö 1 pcs
Tuoteavain DRBBAB -
GTIN 4046356633987
Paino kappaletta kohti (pl. pakkaus) 6,100 KGM
Tullitariffinumero 84714100

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260

Palvelut

Lataukset

  • Luo PDF
  • Suosittele edelleen
  • Palaute

Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.

Sulje