Memory - CF FLASH 256MB PDPI BASIC - 2700549

Program and configuration memory, plug-in, 256 MB with license key for licensing the PDPI - BASIC function block for precise multi-channel controllers with self-optimization, additional functions: e.g., for heating and cooling functions or hydraulic movements.

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Tuotteen kuvaus

Program and configuration memory for storing application programs and other files in the file system of the PLC, with license key for the function block libraries.

The function blocks for the PDPI controllers from Phoenix Contact are licensed, i.e., a fee is charged for each controller on which blocks subject to a license are to be used. During runtime the blocks check the license stored in the controller and are then enabled or can be used for a limited time in demo mode.

Please observe the specified performance data of your controller(s) and check that they are suitable for your application.

For users who do not use the function block libraries, the program and configuration memory is also available without a license as an option.

Edut

  • Program and configuration memory, plug-in
  • For storing application programs and other files in the file system of the PLC
  • License key for licensing the PDPI - BASIC functional block

Kaupalliset tiedot

Tilauskoodi 2700549
Pakkausyksikkö 1 pcs
Tuoteavain DRAAZA -
Luettelosivu Sivu 91 (C_6_2017)
GTIN 4046356575782
Paino kappaletta kohti (pl. pakkaus) 15,000 GRM
Tullitariffinumero 85235190