Panel PC - PPC 6115 MESSRECHNER 230V - 2700537

The illustration can vary depends on the configuration

Panel PC with touch screen and software keyboard, 15" display, one slot.

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Tuotteen kuvaus

Panel PCs - The high-end solution
Panel PCs combine operation and monitoring functions with the features of a powerful industrial PC - everything is integrated in a single device. Control, machine or system operation, programming, testing, and communication - the high-end solution for open and closed-loop control technology.
A special feature of panel PCs is their compact housing design and low installation depth. Due to the use of aluminum for the solid front plate and for the housing, they can also be used in harsh environmental conditions.
The PPC 6115 has a high-resolution 15" color TFT display with touch screen and a resolution of 1024 x 768 pixels, as well as a free slot. The software keyboard, which provides all the alphanumeric keys of a standard keyboard, is supplied as standard. In addition, you can switch to a separate numeric keypad. Five additional keys are located on the bottom left of the LCD. These additional keys can be used to call the software keyboard, switch task (Alt + Tab), activate the right mouse button, and adjust the brightness. One of the keys is designed for user-specific functions.

Kaupalliset tiedot

Tilauskoodi 2700537
Pakkausyksikkö 1 pcs
Tuoteavain DRBBAB -
GTIN 4046356572026
Paino kappaletta kohti (pl. pakkaus) 4,440 KGM
Tullitariffinumero 84714100