Electronic housing - ME 67,5 UT/FE BUS/10+2 GN - 2697482

Component housing, length: 99 mm, with vents, Lower part, Cross connection: integrated bus connector, color: green, width: 67.5 mm, height: 114.5 mm, number of positions cross connector: 10+2

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Kaupalliset tiedot

Tilauskoodi 2697482
Pakkausyksikkö 10 pcs
Tuoteavain ACHAAB -
GTIN 4017918991708
Paino kappaletta kohti (pl. pakkaus) 94,126 GRM
Tullitariffinumero 85369010