Electronic housing - ME MAX 22,5 2-2 KMGY S28 - 2697262

The figure shows the housing versions

Electronic housing consisting of: Housing shells left and right, front plate, transparent cover, metal foot catch and spring, open housing, 16-pos. (4 x 4 pos.), width: 22.5 mm, color: Light gray

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Hyväksynnät

Lataukset

Edut

  • Plug-in connection with screw, spring-cage or fast connection technology
  • DIN rail bus connector as an option
  • Labels for additional labeling as an option
  • Large PCB surface despite compact housing dimensions
  • Large front surface for high-pos. plugs or operating and setting elements
  • Easy module replacement without interrupting the contact chain
  • The fitted cover is easy to adapt and print
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Functional earth ground contact as an option
  • Transparent front cover can be swiveled

Kaupalliset tiedot

Tilauskoodi 2697262
Pakkausyksikkö 10 pcs
Tuoteavain ACHABA -
Vähimmäistilausmäärä 10 pcs
GTIN 4017918982546
Paino kappaletta kohti (pl. pakkaus) 47,899 GRM
Tullitariffinumero 85472000