Electronic housing - ME 45 UT/FE BUS/10 BK - 2695701

Component housing, Lower part, color: black, width: 45 mm, length: 99 mm, height: 114.5 mm

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Kaupalliset tiedot

Tilauskoodi 2695701
Pakkausyksikkö 10 pcs
Tuoteavain ACHAAB -
GTIN 4046356479219
Paino kappaletta kohti (pl. pakkaus) 68,944 GRM
Tullitariffinumero 85369010