Bus coupler - AXL BK S3-ME - 2688226

Axioline bus coupler for Sercos (electronics module as a replacement for item 2688116 AXL BK S3)

Hinta:

Yleiskatsaus

Tekniset tiedot

Lisätarvikkeet

Lataukset

Edut

  • Up to 63 additional Axioline devices can be connected
  • Firmware can be updated
  • Minimum Sercos III cycle time of 31.25 µs
  • Diagnostic and status indicators
  • Runtime in bus coupler is negligible (almost 0 µs)
  • Sercos III
  • Typical cycle time of the Axioline F local bus is around 10 μs
  • 2 RJ45 connections

Kaupalliset tiedot

Tilauskoodi 2688226
Pakkausyksikkö 1 pcs
Tuoteavain DNI21C -
Paino kappaletta kohti (pl. pakkaus) 222,000 GRM
Tullitariffinumero 85389091