Switching device combination - SOL-SC-WEATHER-STN - 2402797

Universal weather station for acquiring up to eleven meteo signals. Data transmission to the SCADA system takes place as required via Modbus, PROFINET or SunSpec® via Ethernet. Parameterization takes place easily without software via the web browser.

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • Standard weather sensors supported, thanks to standard inputs and outputs
  • Suitable for extreme temperatures, thanks to sensor heating
  • Provision of the sensor data acquired via Modbus according to SunSpec®, OPC UA, and PROFINET.
  • Easy startup, thanks to sensor parameterization via web interface

Kaupalliset tiedot

Tilauskoodi 2402797
Pakkausyksikkö 1 pcs
Tuoteavain DTHADA -
GTIN 4055626171470
Paino kappaletta kohti (pl. pakkaus) 13,300 KGM
Tullitariffinumero 90303380