Software - PC WORX UA SERVER-PLC 10 - 2402684

OPC UA server for communication with a maximum of 10 modular small-scale controllers (AXC 1xxx or ILC 1x1)

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Tuotteen kuvaus

The PC WORX UA SERVER provides the variables of controllers that have been programmed with PC Worx to all OPC UA clients. All variables are mapped in the server according to the PLCopen profile. The variable names are automatically synchronized from the current project. The server supports all security profiles via the binary profile, thereby enabling all access to be regulated.
A user-friendly configurator guides you through the configuration of controllers and security settings. Diagnostic information regarding active communication can also be displayed from another computer using the configurator.

Edut

  • Standardized access according to the PLCopen information model for IEC 61131-3
  • Detailed diagnostic features
  • Direct access to all data types, arrays, and complex structures supported by PC Worx.
  • Transparent access to redundant controllers
  • Safety configuration with support from tools
Logo

Kaupalliset tiedot

Tilauskoodi 2402684
Pakkausyksikkö 1 pcs
Tuoteavain DRDADB -
Luettelosivu Sivu 66 (C_6_2017)
GTIN 4055626119427
Paino kappaletta kohti (pl. pakkaus) 60,000 GRM
Tullitariffinumero 49119900