Current transformer - PACT MCR-V2C- 3015- 60 - 2277433

Window-type current transformer can be verified, primary current can be selected between 200...750 A AC; 5 A AC secondary current; accuracy class can be selected as 0.2 / 0.2S or 0.5 / 0.5S; rated power can be selected. Optional: Calibration of converter and production of associated certificates.

Hinta:

Konfiguraatio

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Tuotteen kuvaus

The charges for the calibration process of current transformers that can be calibrated are as per the calibration charges in the Federal Law Gazette and these charges depend on the level of the primary rated current strength.

Kaupalliset tiedot

Tilauskoodi 2277433
Pakkausyksikkö 1 pcs
Tuoteavain CK4321 -
Luettelosivu Sivu 698 (IF_2011)
Paino kappaletta kohti (pl. pakkaus) 290,000 GRM
Tullitariffinumero 85043129