Electronic housing - ME 35 UT/BUS/10+2 BU - 2202465

Component housing, color: blue

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Kaupalliset tiedot

Tilauskoodi 2202465
Pakkausyksikkö 10 pcs
Tuoteavain ACHAAB -
GTIN 4055626121789
Paino kappaletta kohti (pl. pakkaus) 66,176 GRM
Tullitariffinumero 85369010