Electronic housing - BC 53,6 DKL R KMGY S804 - 2202379

The figure shows the standard item

Installation component housing, Cross connection: Component housing, color: light gray, width: 53.6 mm

Hinta:

Yleiskatsaus

Tekniset tiedot

Hyväksynnät

Lataukset

Edut

  • Item is from the BC product range
  • Conforms to DIN EN 43880
  • Tool-free mounting
  • Available in overall widths from one to nine width units (17.8 mm ... 161.6 mm)
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail or the wall
  • Optional with bus connector for DIN rail mounting

Kaupalliset tiedot

Tilauskoodi 2202379
Pakkausyksikkö 10 pcs
Tuoteavain ACHBAB -
Vähimmäistilausmäärä 10 pcs
GTIN 4055626081106
Paino kappaletta kohti (pl. pakkaus) 6,148 GRM
Tullitariffinumero 85389099