Components of electronic housing - UM-ALU 4-72 FRONT 130 AP - 2202089

Panel mounting base, length: 130 mm, Front plate, color: aluminum color, width: 71.8 mm, height: 2 mm

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Kaupalliset tiedot

Tilauskoodi 2202089
Pakkausyksikkö 1 pcs
Tuoteavain ACHDFZ -
GTIN 4046356987578
Paino kappaletta kohti (pl. pakkaus) 51,700 GRM
Tullitariffinumero 76061191