PCB terminal block - MKDS 1,5/12-5,08 BD:1-12 - 1715909

The figure shows a 10-position version of the product

PCB terminal block, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 12, connection method: Screw connection with tension sleeve, mounting: Wave soldering, color: green

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 1715909
Pakkausyksikkö 1