Printed-circuit board connector - DFK-MSTBVA 2,5/ 4-G-5,08 BK - 1715755

The figure shows a 10-position version of the product

Feed-through header, number of positions: 4, pitch: 5.08 mm, color: black, contact surface: Tin, mounting: Wave soldering

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • Cable connection on the inside of the device enables flexible positioning of the panel feed-through
  • Free choice – permanent solder connection or standardized slip-on connection
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 1715755
Pakkausyksikkö 50 pcs
Tuoteavain AAAFJA -
Vähimmäistilausmäärä 50 pcs
GTIN 4055626481968
Paino kappaletta kohti (pl. pakkaus) 4,290 GRM