Printed-circuit board connector - IMC 1,5/ 3-ST-3,81 CRWH - 1714524

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 3, pitch: 3.81 mm, connection method: Screw connection, color: cream, contact surface: Tin

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Allows connection of two conductors
Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 1714524
Pakkausyksikkö 50 pcs
Tuoteavain AAAEAA -
GTIN 4046356096942
Paino kappaletta kohti (pl. pakkaus) 2,758 GRM