ZFKKDSA 2,5-5,08- 8 BD:-I8- - 1714312

The figure shows a 10-pos. version with 20 contacts

PCB terminal block, nominal current: 17.5 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 8, connection method: Spring-cage connection, mounting: Wave soldering, color: green

Hinta:

Yleiskatsaus

Tekniset tiedot

Lataukset

Edut

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Conductor connection on several levels enables higher contact density
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo

Kaupalliset tiedot

Tilauskoodi 1714312
Pakkausyksikkö 50 pcs
Tuoteavain AAACBA -
Vähimmäistilausmäärä 50 pcs
GTIN 4055626367781
Paino kappaletta kohti (pl. pakkaus) 23,440 GRM
Tullitariffinumero 85369010